The universal IIoT HMI

The universal IIoT HMI

Phoenix Contact’s new web panels utilize the global HTML5 communication standard – making it universally suitable to communicate with any web server.

Communicate with virtually any web server thanks to the new HTML5 web panel series from Phoenix Contact.

The new HTML5 web panel series requires no specific PLC make/model or communication protocol. There is also no local HMI project download required. They are designed to use the global HTML5 communication standard. Now, it’s easy to make the web panel a universal IIoT HMI.

These new HTML5 based web panels can talk to any web server, regardless of manufacturer. Simply configure your web-server IP address and the embedded browser will show the content provided, such as a built-in web page on a PLC or any other IIoT enabled automation device.

BWP 2000

The new basic web panel of the BWP 2000 series features a black plastic housing and is available in three wide screen models:

  • 4” resistive single touch screen
  • 7” resistive single touch screen
  • 10” resistive single touch screen

WP 4000

The new web panel of the WP 4000 series features an all-metal design that gives any machine a modern, high-end visualization interface. Four wide-screen models cover most popular screen sizes:

  • 7" resistive, polyester single touch screen
  • 7" capacitive multi-touch glass screen with gesture support
  • 10" capacitive multi- touch glass screen with gesture support
  • 12" capacitive multi-touch glass screen with gesture support

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388