Automation has never looked better

Automation has never
looked better

The DL series combines attractive design, multi-touch operation and high-performance technology in a robust IP65 industrial PC.

Panel PCs with IP65 protection — your systems’ calling card

The panel PCs in our Designline series combine high-performance technology with an attractive design. They are narrow, feature IP65 protection and multi-touch capability.  Because they can be installed quickly and easily directly on the machine, you’ll always find them close to the action.  

Their fanless, energy-efficient design makes them the ideal solution for future operating concepts in industrial systems: easy maintenance, custom configurations and robust.

  • Upgrade your machine or system with an appealing, modern industrial design
  • Intuitive gesture control - thanks to multi-touch capability
  • Save costs - no additional control cabinet required
  • Ergonomic, use directly on the machine - thanks to all-round IP65 protection
  • Save space - just 60 mm in depth
  • Particularly easy to maintain, thanks to easily accessible components
  • Scale your performance - both Atom and Core i7 processors available

To learn more, request our brochure!

Easy operation and mounting

The integrated function button on the front makes operating the device noticeably easier:

  • Brightness adjustment
  • Calling up the software keyboard
  • Right-click functions
  • Freely configurable functions.
  • Multiple screen sizes available - 15", 18.5", 21.5"

DL series IPCs can be mounted directly on the machine.  This allows these devices to be used, for example, as a hardware platform in your manufacturing execution system. You’ll save space because there is no need for a separate housing.  Plus, the device can be installed at eye level on the front of the machine.

All the key components are very accessible, which means that service can be performed easily.

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388