Switch tracks

Switch tracks

Upgrade your connection technology with push-in terminal blocks.

test

Watch a Push-In Terminals video

Get better connectivity with higher retention force and lower resistance than standard spring-cage blocks. Our push-in technology terminal blocks offer the same advantages you expect from standard spring-cage units, but also feature reduced wiring time and the most reliable spring connection offered. Prove it to yourself and put it to the test. Switch to the best!

Easiest spring termination

Solid, stranded or ferruled wire can be used, requiring no specialized tools. Solid and ferruled wire can be simply pushed in to the termination area. For stranded wires, open the termination area by pushing on the orange actuator with a basic screwdriver. This leads to faster wiring time and simple direct termination. It also decreases error rates, thanks to reducing operator strain during installation and clear separation of termination area.

One system

Push-in terminal blocks form a fundamental component of Phoenix Contact's CLIPLINE Complete terminal block system. The accessories used in our screw, spring-cage, insulation displacement and bolt connection series are used here: plug-in bridges, testing equipment and labeling. This significantly reduces your cost of part storage when using different blocks for different applications.

PT Terminal Blocks feature:

  • Pullout force - 2.5 times higher than spring cage
  • Simple termination for solid, stranded and ferruled wire
  • Shock proof, up to 350g
  • 100 percent touch-safe, even during wire removal
  • Leg-spring block design with 50 percent less push-in force than similar products

Make the switch to PT Terminal Blocks from Phoenix Contact.

Phoenix Contact has been providing solutions for railroads since 1923.

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388