Create a PROFINET device in under three hours?

Create a PROFINET device in under three hours

Phoenix Contact, Renesas, and Siemens will show you how.

Create a PROFINET device in less than three hours, with the Renesas TPS-1. Join Phoenix Contact Software GmbH, Phoenix Contact, Renesas, and Siemens for a one-day training workshop. Lunch will be provided, but space is limited.

The easy way to PROFINET workshop

  • Training: 9:00 a.m. – 4:00 p.m.
  • Lunch will be provided at noon
  • Availability is limited
  • Registration ends September 15, 2017

PROFINET highlights
TPS-1 and Synergy - Overview

  • Architecture
  • Application examples and operation modes
  • External wiring and switching regulator
  • Convert from PROFIBUS to PROFINET

Hands-on training – Operating the TPS-1 and a Synergy S7G2 CPU

  • TPS-1 startup
  • Synergy startup
  • PROFINET Smart Control
  • PLC communication – TPS-1 board – S7G2 starter kit
  • PROFINET communication analysis with Wireshark

The following dates/locations are available:

  • October 3 – Waltham, MA
    Siemens
    200 Fifth Avenue, 5th floor
    Waltham, Massachusetts 02451
  • October 5 – Ann Arbor, MI
    Phoenix Contact, Training Room 1A
    500 Avis Drive
    Ann Arbor, Michigan 48108
  • October 9 – San Jose, CA
    Renesas Electronics America
    2801 Scott Blvd.
    Santa Clara, California 95050
  • October 11 – Houston, TX
    Phoenix Contact
    Sheraton Houston West Hotel
    11191 Clay Road
    Houston, Texas 77041
  • October 13 – Atlanta, GA
    Siemens
    5300 Triangle Parkway
    Norcross, Georgia 30092-2538

Additional information

Renesas and Siemens logos

TPS-1 solution development kit includes:

  • PROFINET stack
  • PROFINET configuration tool
  • Windows-based PLC development
  • No additional license cost for the PROFINET stack

The TPS driver package (API) for PROFINET communication TPS-1 features:

  • PROFINET device chip
  • Integrated PROFINET CPU
  • CPU interface (SPI slave – max. 25 MHz or 8/16 bit parallel Motorola/Intel mode) for  use with an external host CPU
  • SPI master interface for direct connection of SPI slaves (to exchange process data)
  • 48 GPIO for direct connection of digital peripheral signals (digital I/Os)
  • Support of PROFINET I/O communication channels NRT, RT, and IRT
  • Watchdog support for connected host CPUs
  • Compliance with PROFINET conformance class C
  • Hardware support for time-critical PROFINET protocols, including PTCP
  • Firmware download during the manufacturing process via JTAG boundary scan interface, Ethernet, or UART interface
  • Firmware update via Ethernet interface with BOOTP/TFTP
  • Easy configuration of host interfaces and GPIOs
  • Two Fast Ethernet ports with integrated PHYs
  • 100 Mbit full duplex data transmission, IRT bridge delay < 3 μsec, auto negotiation, auto cross-over
  • Auto polarity, support for 100Base-TX and 100Base-FX ports, monitoring of fiber-optic transmission links with integrated I2C interfaces
  • Power dissipation around 800 mW with host interface and two ports
  • Serial (SPI up to 25 MHz) and parallel (8 or 16 bit) interface for use with an external host CPU
  • 1016 byte maximum data for cyclic exchange, dynamically distributed to two ARs (inclusive IOxS )
  • Two application relation available, shared device supported
  • The TPS-1 firmware allows a up to 64 slot/subslots (e.g. one slot with up to 64 subslots)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388