PTCB series electronic overcurrent protection

PTCB series electronic overcurrent protection

Bridgeable and narrow for high flexibility

With an adjustable range of 1 to 8 A, Phoenix Contact's new, single-channel, electronic PTCB overcurrent protection is the perfect solution for protecting your critical loads. The ability to bridge the PTCB to our CLIPLINE complete terminal block portfolio makes it uniquely flexible for distributing power in a dense footprint—at just 6-mm wide. The line includes programmable versions enabling them to cover a wide range of applications with a single part number.

Main features

  • Bridgeable with CLIPLINE terminal block series
  • UL Listed as NEC Class 2 device
  • Slim overall width at just 6 mm
  • Integrated local and remote status indication
  • Individually adjustable, from 1 through 8 A
  • Fixed nominal current variants with 2, 4, and 6 A
Back to top

Simple application setup

Simple application setup

The PTCB overcurrent protector can be bridged to the CLIPLINE complete terminal block range. It is compatible with standard terminal blocks and accessories from the CLIPLINE complete system, so you do not have to qualify any new materials. Integration into your applications is simple and quick.

Back to top

More space in the control cabinet

More space in the control cabinet

The PTCB can help you realize space-saving potential distribution quickly and easily. It is individually adjustable from 1 to 8 A and provides reliable protection against overload and short-circuit currents. The PTCB provides reliable protection in a narrow, 6-mm housing.

Back to top

Flexible in use

Flexible in use

Each device has adjustable current values to cover a wide range of applications. You can make modifications even during commissioning and respond to changes in the application at any time. The PTCB’s flexibility can also reduce your inventory and logistic costs.

Back to top

Individual setup

Individual setup

Anything is possible: The individually adjustable device circuit breaker offers unlimited possibilities. The number of channels you want to protect is irrelevant. Save on unnecessary channels and reduce the costs of your system with the flexible PTCB overcurrent protector.

Back to top

Clear operating status

Clear operating status

Multi-color LEDs indicate the operating state of the product and the connected devices. This clear display allows you to intuitively understand the operating state and keeps you up-to-date at a glance. Thanks to the remote status indication, you have the option of transmitting the status to a remote maintenance station.

Back to top

NEC Class 2 circuits

NEC Class 2 circuits

Fixed versions rated 3 A and below and the adjustable 1-3 A version are ideally suited for the protection of power-limited circuits. Assure protection from shock and fire with these UL Listed, NEC Class 2 products.

Back to top

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Service

Narrow electronic circuit breakers

Universal at 6 mm


Narrow electronic circuit breaker | PTCB

The electronic device circuit breaker PTCB is ideally suited for a simple and space-saving potential distribution.

More Information