Connection protection

Connection protection

Cable and wire protection for Heavycon and Heavycon EVO rectangular connectors.

Phoenix Contact provides a complete wire protection product line that easily connects to our rugged Heavycon rectangular connectors, and we offer cable and wire protection with convenient, easy-to-use wire protection adapters for Heavycon EVO.

The wire protection is offered in a variety of materials:

  • Polyamide (PA)
  • Polyvinyl chloride (PVC)
  • Polyurethane-coated spirals (PU)
  • Steel or stainless steel

Each provides a level of protection from moisture, abrasion, and extreme temperatures.

Heavycon and Heavycon EVO adapters

Varieties of adapters are available that easily snap into the protective hoses:

  • Flame rated, resistant to vibration, oil, gasoline, acid, and solvents
  • Plastic versions are free from silicone, halogen, and cadmium
  • All types are available in Pg or metric thread

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388