Now you see it, now you don’t

Now you see it, now you don’t

This pure white PTSM is easy to connect and hard to find once installed. Our miniature PCB connector delivers compact, re-wireable technology that is perfect for LEDs.

Pure white PTSM  

Pure white PTSM

Phoenix Contact’s pure white PTSM connects easily and blends in seamlessly with white lighting applications.  The market’s smallest spring-cage field wireable product features fixed and pluggable PCB terminal block connector options.   

Our PTSM offers tape on reel packaging and the true surface mount pads and anchors ensure a reliable, trusted connection to your FR-4-based PCBs or metal core printed circuit boards (mCPCB).  At only 5 mm tall on a 2.5 mm centerline, the PTSM is capable of passing 5 A and 150 V. Proven push-in termination technology sets this tiny unit apart from the rest by allowing you to terminate wires quickly, with up to five wire terminations per position — perfect for troubleshooting and easy rewiring.  

The PTSM features:

  • White color to blend in with the fixture
  • Push-in termination to quickly terminate wires
  • 2.5 mm centerline and 5.0 mm height to save tremendous amounts of board space
  • Surface mount blocks for cost savings when using Pick and Place and SMT process
  • Robust SMT anchors to hold the PTSM firmly against the board

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388