Reliable, redesigned, reinvented

Reliable, redesigned, reinvented

The Valueline 2 (VL2) series boasts improvements to usability, performance power, and energy efficiency. VL2 incorporates newly available technologies in a modern design.

VL2

Phoenix Contact's VL2 series IPC product range features a wide selection of performance, configuration, and wide-screen size options: from 7.0 to 21.5 inches.

VL2’s modern design with 10-point multi-touch screens is perfectly suited for high-end control or visualization tasks and provides a scalable IPC family for virtually any application and any industry.

The VL2 family is available as box or panel PCs and offers reliable CPU operation with significantly increased performance power and high-energy efficiency. Powerful multi-core CPUs from Intel’s long-term embedded road map, as well as RAID 0/1 support, make these IPCs suitable for a wide range of applications in demanding industrial environments.

New VL2 EX models expand the VL2 family with their triple HAZLOC approvals (C1D2, ATEX and IECex). This makes the VL2 EX series perfectly suited for global applications in oil and gas or other related industries requiring advanced approvals.

Common VL2 product features

  • Configurable as a panel PC (PPC) and a box PC (BPC)
  • Fanless design for industrial applications
  • Powerful and energy-efficient Intel® ATOM™ and Core™ processors
  • Standard C1D2 HAZLOC approval

Select VL2 features and options include

  • Triple HAZLOC (C1D2, ATEX, IECex) available (VL2 EX)
  • Optional RAID 0 or RAID 1 support (VL2 3000, 7000, 9000)
  • Optional dual CAN interface (VL2 1000)
  • Easily removable rotating or solid-state hard drives in a variety of sizes

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388