PTFIX distribution blocks

Unpack. Connect. Done!

PTFIX distribution blocks with Push-in Technology reduce your installation time by up to 80 percent while cutting the DIN rail footprint in half.

Out of the box, ready-to-connect PTFIX distribution blocks can be configured to satisfy multiple applications. With different mounting options, number of terminal points, and size variants — as well as Phoenix Contact’s own Push-in Technology — PTFIX blocks make voltage distribution as simple as ever.

PTFIX advantages:

  • Flexible mounting, including DIN rail, adhesive, and clamp options
  • Experience up to 50 percent space savings on the DIN rail, thanks to transverse mounting
  • Save time and wire with ease using Push-in-Technology
  • Eliminate manual bridging with assembly-ready blocks right out of the box
  • Minimize wiring mistakes with eleven color variants

Key features

  • Can be bridged and aligned with standard plug-in bridges
  • 1.5 mm2 and 2.5 mm2 options
  • 2.5 mm2 with an additional 6 mm2 terminal point available
  • 6, 12, or 18 terminal points
  • Testing option for all common test probes

Downloads

Description Language
PTFIX Brochure [PDF, 1.82 MB]
"Simply unpack, connect and you're done! - Ready-to-connect PTFIX distribution blocks with Push-in"
English

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388