Get it done with one

Get it done with one

Transmit all three functions safely using only one M23 Hybrid connector. Download our brochures to learn more.

Simplify your interconnect scheme with M23 Hybrid connectors from Phoenix Contact.  M23 Hybrid circular connectors consolidate your design process—whether it’s the controller or the device—by allowing you to use a single, pre-made, or field-applied connector. You would need to plan on two or three connectors to perform the same functions with any other connector system.

By designing with reliable M23 Hybrid connectors, you eliminate the points of failure common with using multiple connectors.  This compact, rugged M23 design and transmit data, signal, and power, up to 30 A and 850 V DC/630 V AC. 

When it comes to data transmission, no other solution stands up against the elements and physical abuse as effectively as the M23 Hybrid.

M23 Hybrid circular connectors:

  • Faster installation time
  • UL certified
  • IP67 rated for protection from dust and temporary water submersion
  • Fully produced overmolded assemblies
  • Flexible installation: straight or angled

Along with a centrally located PE-protective conductor, the connector profile also features four power contacts and four signal contacts. With a diameter of 0.8 mm each, the four additional data contacts are designed for secure data transmission in accordance with CAT5 and can be replaced as needed with four signal contacts, each measuring 1 mm in diameter.

Our M23 Hybrid gives you up to eight signal contacts.  These IP65/67-compliant plug-in connectors are designed for temperatures ranging from -40 to +125°C.  Straight and angled device connectors are available, with the angled version rotatable for optimum cable connections.

Similar connectors are available, but why not choose a more robust design with fewer parts to assemble?  You’ll not only decrease the system’s points of failure, you’ll also achieve the same tasks while increasing production efficiency.

Contacts:

  • 4x Signal
  • 4x Data (can be swapped with 4x signal)
  • 4x Power + PE

To learn more, download our brochures.

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388