M23 hybrid plug-in connector

M23 Hybrid plug-in connector

The new 3-in-1, round, plug-in connector from Phoenix Contact is an all-in-one connector that securely transfers signals, data, and power.

Phoenix Contact’s new M23 Hybrid circular connector allows you to transmit signals, data, and power safely using one connector.  This compact, robust M23 design can handle currents up to 30 A and voltages up to 850 V DC or 630 V AC.

Besides a centrally located PE-protective conductor, the connector profile also features four power contacts and four signal contacts. With a diameter of 0.8 mm each, the four additional data contacts are designed for secure data transmission in accordance with CAT5 and can be replaced as needed with four signal contacts, each measuring 1 mm in diameter.

With the M23 Hybrid, you have up to eight signal contacts available.  The IP65/67-compliant plug-in connectors are designed for temperatures ranging from -40 to +125°C.  Straight and angled device connectors are available, with the angled version rotatable for optimum cable connections.

M23 Hybrid connectors

  • One circular connector for signals, data, and power
  • Compact design yields high power
  • Secure data transmission according to CAT5 with 0.8 mm contacts

Main features

  • Currents: up to 30 A
  • Voltages: up to 850 V DC and 630 V AC
  • Degree of protection: IP65/67
  • Temperature range: -40°C to +125°C

Contacts:

  • 4x Signal
  • 4x Data (can be swapped with 4x signal)
  • 4x Power + PE

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Service

Download brochures

Learn more about the PLUSCON circular M5 to M58 product range.

Request brochures