Heavycon EVO

Challenges met

Extreme temperatures, vibration, dust, humidity: HEAVYCON handles it all.

HEAVYCON complete: the right heavy-duty connector for every connection

Rectangular connectors from the HEAVYCON product range protect your electrical interfaces and ensure safe power transmission, even under the harshest conditions. They protect from dirt, water, vibration, and high mechanical strain and remain sealed with a minimum of IP65 to maximum of IP69K protection.

HEAVYCON proves to be reliable even when exposed to extremely harsh conditions and environments – major temperature fluctuations, aggressive substances, dirt, oil and water, vibrations, and UV rays.

Watch video

STANDARD housings

The non-powder coated, die-cast aluminum housings are a machine builder’s staple for plug-and-play connectivity of control, data, and power lines. Sleeve housings have a single- or double-latching and threaded cable exits to support PG or metric cable glands, as well as adapters for NPT thread.

Various supporting base elements—such as panel-mount bases, surface-mount bases, or coupling housings—are available for a complete plug connector system. Mated connectors achieve IP66/67 protection and are approved according to UL 50e for UL Type 4/4x/12 enclosures.

ADVANCE housings

Reduce parts and reduce cost. With the ADVANCE connector, the standard panel-mounting base is replaced with small mounting flanges and provides 25 to 30 percent reduction in component costs. The ADVANCE sleeve housing is equipped with a Viton gasket, which seals directly to the enclosure and achieves ingress protection for IP66/68/69K rating. 

Housing materials in diecast aluminum or polyamide can be selected, depending on environmental conditions. The aluminum housings are approved according to UL 50e for UL Type 4/4x/12 enclosures.

EVO housings

Simplify installation and reduce parts inventory. The bayonet design of the EVO cable gland allows the outlet direction to be changed during assembly or final installation. This reduces the need to have a variety of housings on hand to support multiple outlet directions and cable diameters. EVO housings in polyamide offer superior resistance to impact. In high-vibration applications, they are a better solution than aluminum.

EVO EMC housings are diecast aluminum and ensure reliable power, data, and signal connections, even in areas near motors, encoders, or drives which emit electromechanical noise. Both the polyamide and aluminum connectors achieve IP66/67 protection. The aluminum housings are approved according to UL 50e for UL Type 4/4x/12 enclosures.

Contact inserts

A wide range of contact inserts, fixed or modular type, can be combined with the STANDARD, ADVANCE, or EVO housings to build up a complete connector assembly. The fixed range of contact inserts supplies a dedicated number of contact positions with screw, crimp, push-in, or insulation displacement wire-connection technologies.

The modular range allows for power, data, and signal lines to be combined in to one housing, which saves space. For possible design options with the modular series, try our online configuration tool.

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Service

HEAVYCON EVO

Heavy-duty plug connectors

Configurator

Configure products and solutions for your individual application.