Radioline

Radioline: Easy startup at the turn of a wheel

Phoenix Contact's Radioline wireless platform offers wire replacement for simple I/O and serial communication

The Radioline wireless system distributes signals easily with I/O mapping. Phoenix Contact's Radioline wireless platform offers wire replacement for simple I/O and serial communication. With software-free radio setup, Radioline offers a cost-effective wireless solution where it is too costly or not possible to run a wire.

Features and benefits:

  • Easy, software-free configuration
  • High-speed communications, up to 500 kbps
  • Radioline wireless module operation in the 2.4 GHz and 900 MHz frequency range
  • Hot-swappable modular I/O via expansion modules for common industrial signals
  • All-in-one wireless platform: I/O-to-I/O, I/O-to-Modbus, serial-to-serial monitoring, and serial-and-I/O-to-Modbus monitoring

The Radioline expansion modules offer direct connection of common industrial signals to the Radioline platform, eliminating the need for RTU or PLC devices.  Expansion modules are hot swappable and up to 32 modules can be added to a Radioline wireless module.

Radioline Zones of Success  

Radioline Zones of Success

The Radioline platform is available in two frequency ranges - 2.4 GHz and 900 MHz.

  • High-performance Radioline 900 MHz – Designed for North American use and suitable for either short-range, non-line-of-sight applications or for long-range applications of up to 20 miles
  • Radioline 2.4 GHz – Designed for International use and suitable for short-range, clear line-of-sight applications
  • Radioline RS-485 bus – Designed to be a simple method of assigning I/O information via thumbwheels to now be accessible on a wired RS-485 system 

 

Radioline offers four modes of operation

Wire-in – Wire-out maps I/O from one location to another via wireless without the need for an additional controller or software.

Wireless I/O to Modbus collects I/O directly at the Radioline wireless module using extension modules.  This I/O is addressed via Modbus without the need for additional hardware.

Wireless serial provides RS-232 and RS-485 networking, connecting serial end devices, PLCs, and RTUs reliably.

Wireless dual mode provides simultaneous serial and I/O module mapping over a Radioline network via Modbus.

Learn more

Radioline - Software-free configuration

Watch how to configure the Radioline wireless system for simple I/O-to-I/O communication without the use of software. 

Outdoor Radioline – Software-free configuration

Watch how to configure an Outdoor Radioline module to a DIN rail-mount Radioline module without the use of software.

Watch video

Outdoor Radioline – Software-free, point-to-point configuration

Watch how to configure a point-to-point Outdoor Radioline system without the use of software.

Watch video

Outdoor Radioline - Adding an Outdoor Radioline unit

Watch how to add an Outdoor Radioline module to an existing Radioline system without the use of software.

Watch video

Radioline - PLC-mode configuration

Watch how to configure the Radioline wireless system for simple I/O-to-Modbus RTU output.

PSI-CONF Radioline - Configuration

Watch our tutorial on configuring a wireless system for serial data transmission (RS-232/RS-485).

PSI-CONF Radioline - Diagnostics

Watch our tutorial about how to monitor wireless stations and networks and how to monitor events.

Trusted Wireless 2.0 technology overview

Watch our tutorial on Trusted Wireless 2.0 technology from Phoenix Contact that provides security, reliability, and long distance communications for industrial communications.

Downloads

Description Language Updated
Radioline Antenna Guide [PDF, 1.21 MB]
Radioline antenna guide for easy antenna assembly selection
English 05/22/2014
PLC Mode Modbus Map [XLSX]
Modbus mapping guide for Radioline wireless platform
English 07/30/2018
Configuring RAD-900-IFS with GW MODBUS TCP/RTU for Modbus TCP Communication [PDF] English 11/09/2018
Configuring RAD-900-IFS with GW MODBUS TCP/RTU for Modbus TCP I/O Emulation [PDF] English 11/09/2018

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Wireless technologies for hydroelectric facilities

Wireless systems are no longer the technology of the future; it is the technology of the here and now. More power generation and T&D companies are embracing this form of communications because of obvious advantages in cost, time and labor savings.

Wireless technologies for hydroelectric facilities
Download white paper