Power Reliability

Power reliability

Don't overlook the basics. Power your control cabinet with confidence.

No matter how sophisticated your control system, a “line down” situation is only one power-disturbance away.  Manufacturing processes depend on being properly powered and protected.  Surge and circuit protection, UPS backup, and redundant power solutions are the foundation of your control system’s reliability.
 

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Referrer: https://l.facebook.com/l.php?u=https%3A%2F%2Fwww.phoenixcontact.com%2Fonline%2Fportal%2Fus%3F1dmy%26urile%3Dwcm%253Apath%253A%252Fusen%252Fweb%252Foffcontext%252Finsite_landing_pages%252F4d321b76-82b4-4ca6-b33a-de9c92d84722%252Faee0415a-d694-4152-8719-571217da0968%252Faee0415a-d694-4152-8719-571217da0968&h=ATMPmKrPy77nFJo2OkaHLrG4gupGlGr0aeKR__4h2Z-7Ad7083NME8f4Zw2kQc1MPGEMrmmpyUrVkJToYUkDiVnSKxlRSgPoEjGxNVq7sEv3IhYSElHNGuLmRz8