Eliminate extra terminal block

Eliminate extra terminal blocks

With our PLC Relay Sensor series, you can easily connect common 3-wire devices to a single relay, eliminating the costs and space of additional terminal blocks typically used in these applications.

100's of Options, 100's of Solutions.

Phoenix Contact has designed hundreds of products to make your job easier. For example, our PLC Relay Sensor series is for use with 3-wire devices like sensors, limit switches, proximity switches and auxiliary contacts.

This relay series provides three separate terminals on the input side by eliminating the N/C contact that is typically unused in such applications. As a result, all wires from devices like sensors, limit switches, proximity switches and auxiliary contacts connect directly to the relay, without the need of an additional terminal block to transfer power.

Using our PLC Relay Sensor series will:

  • Open up space on the DIN rail
  • Reduce labor and components costs
  • Eliminate an extra point of failure

Like all PLC relays, the Sensor series is available with screw, spring or push-in field terminals.  Using it will yield space savings of approximately 80 percent on your DIN rail and approximately 60 percent less time spent on installation. The PLC Relay Sensor series from Phoenix Contact will help your bottom line and allow you to accomplish more work in less time.

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388