Power outlets

Power outlets

UL listed outlet solutions equipped with Ground Fault Circuit Interruption (GFCI) for protection against ground short hazards (NFPA 79) and constructed for convenience – no assembly required.

Limit of two product samples please

Single outlets Provide maximum space savings while providing a single outlet for the control panel, available in European and North American versions with a current capacity of 15 A.

Dual power outlets –  A fully enclosed, dual utility outlet that offers two 120 V AC/15 A or 20 A receptacles.  For enhanced safety, the grounding pin is located at the top to prevent shorting between the hot and neutral blades.  

Ground fault circuit interruption outlets – A fully enclosed, dual utility outlet series, rated for 120 V AC/15 A.

  • The EM-DUO 120/15/GFI features enhanced safety with the grounding pin located at the top to prevent shorting between the hot and neutral blades  
  • The EM-DUO 120/.../GFI/AUX outlets include auxiliary terminals for protection of  downstream devices by the GFI outlet
  • The EM-DUO 120/GFI/AUX/NO faceless outlet has no outlets but allows downstream protection via auxiliary terminals

Vertical or horizontal mounted outlets – These control cabinet outlets can be mounted vertically or horizontally on the DIN rail. The dual outlet package is a fully enclosed, dual utility outlet that offers two 120 V AC/15 A or 20 A receptacles.

Switch outlets – Fully enclosed utility outlets that offer 120 V/15 A or 20 A receptacles and an ON/OFF toggle switch. For status, the switch is equipped with a small indicator light that illuminates when the switch is activated and voltage is present.

Surge protected outlets – DIN rail-mount convenience outlet with Transient Voltage Surge Suppression (TVSS).

  • EM-DUO 120/15/SPD... – Touch-safe, dual utility outlet with surge protection device protects laptops, instrumentation, or other sensitive 120 V AC powered equipment from damage caused by transients on your AC-powered branch circuit.  
  • EM-DUO 120/15/SPD/AUX –  This version features the benefit of hard-wired terminal blocks output, so, in addition to protecting the NEMA outlet, you can protect other loads connected to the power distribution.

 

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388