IECEx, ATEX,  CID2: Triple-rated Relays

IECEx, ATEX, & CID2: Triple-rated Relays

One relay covers global HazLoc applications.

Triple-rated relays for use in hazardous locations

IECEx, ATEX, and CID2

Hazardous location relays and replacement relays

Product list for relays used in hazardous locations

100s of Options, 1000s of Solutions

Phoenix Contact continues to introduce products that make your job easier; our new triple-rated hazardous location relays are no exception! These relays will allow you to standardize on one relay design for global applications. 

The triple ratings include UL CID2 for use in North America, ATEX for use in Europe, and IECEx for hazardous location applications around the globe.

  • IECEx
  • ATEX Ex
  • UL Class I, Division 2 (CID2) & Class I, Zone 2

When used correctly, PLC../EX HazLoc relays are incapable of causing ignition that could lead to a deadly explosion. The potted relays eliminate the need for expensive explosion-proof/purged enclosures.

PLC../EX brings two firsts to the world of slim hazardous location relays: triple-approved, replaceable electro-mechanical options and PT push-in connections.  The expanded product range also includes new 14mm 10A offerings. 

With just 24 new part numbers that can cover thousands of HazLoc applications virtually anywhere in the world, we offer our customers three distinct advantages: streamlined designs, simplified approval & document management, and reduced inventories/component counts

Certifications and approvals:

  • IECEx:

    • Ex ec nC IIC T4 Gc

    • Certificate Number: IECEx IBE 16.0029X

  • ATEX:

    • Ex II 3G Ex ec nC IIC T4 Gc

    • Certificate Number: IBExU 16 ATEX B015 X

  • UL CID2:

    • UL, USA/Canada: Class I, Div. 2, Groups A, B, C, D

    • UL, USA: Class I, Zone 2, AEx nA nC IIC T6

    • UL, Canada: Class I, Zone 2, Ex nA nC IIC Gc T6 X

    • cULus Listed File: E199827

Additional specialty relay products:

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388