IECEx, ATEX,  CID2: Triple-rated Relays

Triple-rated EX Relays

Interface and ice cube relays with IECEx, ATEX, & UL CID2 approvals for hazardous locations around the globe.

Hazardous Location Relays for Global Applications

Phoenix Contact continues to expand it’s relay offering for hazardous location applications.  Featuring IECEx, ATEX Ex, and UL CID2 approvals, these relays will allow you to standardize on one relay design for global applications

PLC../EX offers triple-approved SPDT and DPDT interface relays with classic screw terminal connections or PT push-in connections.  Perfect for coupling signals between the field and the field, the expanded product range also includes new 14mm 10A offerings.

RIF../EX offers the same triple-approvals of PLC../EX in a 4PDT configuration.  Compared to traditional hermetically-sealed relays for hazardous locations, this option is very cost-effective and shares the many advantages of the RIFLINE product family, including bridging and marking that is compatible with Phoenix Contact’s popular UT and PT terminal blocks.

Back to top

Your advantages

  • Global approvals, streamlined product selection
  • UL CID2 ratings for North American applications
  • ATEX Ex ratings for European applications
  • IECEx ratings for applications around the world
  • Cost-effective alternatives to hermetically-sealed relays
Back to top

Interface relay modules with push-in connection

Interface relay modules with push-in connection

Completely-assembled SPDT & DPDT interface relay modules.  Featuring fast, reliable Push-in Technology, designed by Phoenix Contact.

Back to top

Interface relay modules with screw connection

Interface relay modules with screw connection

Classic screw terminal relays provide a tried-and-trusted HazLoc solution while still offering the many benefits of the PLC Relay portfolio.

Back to top

Interface relay modules with solid state relays

Interface relay modules with solid state relays

Completely-assembled solid state interface relay modules with UL CID2 approval for demanding inductive loads, frequent switching duty, or high speed signal coupling. 

Back to top

Ice cube relay modules with push-in connection

Ice cube relay modules with push-in connection

Unique ice cube relays with push-in connections offer significant cost savings over hermetically-sealed relays traditionally used in hazardous locations.  Push-in Technology further reduces wiring efforts

Back to top

Ice cube relay modules with screw connection

Ice cube relay modules with screw connection

Whether featuring screw terminals or push-in terminals, fully-assembled RIF../EX relay modules save assembly time and reduces component count.  Further reducing component counts and hassle, RIF../EX modules take full advantage of the same accessories used with our UT and PT terminal blocks.

Back to top

Ice cube relay components

Ice cube relay components

Build-your-own hazardous location ice cube relays.

Back to top

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Reliable switching flyer

Industrial relay modules for switching loads in Ex areas.

RIFLINE flyer
Download flyer [PDF, 0.15 MB]

Relays for use in hazardous locations brochure

Relays for use in hazardous locations. Class I, Division 2, ATEX, and IECEx.

Relays for use in hazardous locations brochure
Download brochure [PDF, 0.78 MB]

More Information