Din Rail Combicon

DIN rail COMBICON

Ease onsite installation with pluggable connection solutions for your DIN rail from Phoenix Contact.

While traditional Phoenix Contact terminal blocks represent a secure and reliable method of wire termination, our DIN rail COMBICON pluggable connector solutions give you flexibility with onsite installation, maintenance, and system adaptation.

DIN rail COMBICON:

  • Current ratings: up to 115 A
  • Voltage ratings: up to 600 V
  • Screw and spring termination options

Your benefits

  • Reduce installation time
  • Reduce wiring errors
  • Implement modular designs easily
  • Reduce downtime for maintenance and upgrades
Back to top

MSTB compatible products

Back to top
UMSTBHK

UMSTBHK

The UMSTBHK has a top-entry connector mating interface.

  • 12 A/300 V UL                             
  • Simple screw termination                        
  • Handles up to 10 wires at once                          
  • Available coding option prevents mismating          
UMSTBVK

Plug-in block - UMSTBVK

The UMSTBVK has a front-entry connector mating interface.

  • 12 A/300 V UL
  • Simple screw termination
  • 2 to 16 position versions are available
  • Available coding option prevents mismating
UMSTBVK

Printed-circuit board connector - UMSTBVK

The UMSTBVK is touch-safe and is ideal for power applications.

  • 12 A/300 V UL
  • Simple screw termination
  • 2 to 16 position versions are available
  • Available coding option prevents mismating
A-MSTBVA connector

A-MSTBVA connector

Easily adapt Phoenix Contact Clipline terminal blocks to a pluggable connection with the A-MSTBVA connector.

  • 12 A/300 V UL
  • Compatible with our popular line of industrial MSTB connectors
  • 2 to 12 position versions are available
  • Available coding option prevents mismating

High-power solutions

Back to top
Power COMBICON connectors

Power COMBICON connectors

Up to 115 A pluggable with the DR 35 adapters and our Power COMBICON connectors.

  • Modifies PC16 and PC35 connectors for use on the DIN rail
  • 2-9 positions
  • Two wires can be connected in each position
  • Available coding option prevents mismating.
The PCVK 4

PCVK 4

The PCVK 4 is built from individual slices, allows greater freedom in cabinet design, and is compatible with our popular PC5 connectors.

  • 20 A/300 V UL
  • Simple screw termination
  • From one to an unlimited number of positions
  • Available screw flange locks mating connector into place
  • Fits both NS 15 and NS 35 DIN rail

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388