24/7 assurance Total Cell Site Protection

24/7 assurance
Total Cell Site Protection

Phoenix Contact offers a complete line of SPDs to protect against damaging transients for your entire telecommunications installation.

As the global market leader of SPD products, Phoenix Contact provides innovative protection and connection solutions for the telecom industry. The evolution of LTE technology as a part of migration to the 4G wireless network emphasizes the need for a reliable optimized network transmission system. Our expertise is in converting each customer’s unique requirements into state-of-the-art solutions, including the new VAL-MS-T1/T2 48/12.5/O-FM for scalable, high-density protection of 48 V DC power systems.

Scroll over the cell site below for more details about the products and solutions we offer for Total Cell Site Protection.

Total Cell Site Protection

Phoenix Contact’s comprehensive line of products will harden your entire application against transients. Our products encompass world-class design and performance along with innovative feature sets, including multiple termination options, IEC Class lightning protection with superior let-through voltage characteristics, and remote and local three-stage status indication.

This Total Cell Site Protection approach addresses all potential entrance points for damaging events, assuring you that your site is up and running 24/7.

Back to top

AC power

Whether protecting the main site power or obstruction lighting at the top of the tower, Phoenix Contact provides the widest selection of high-quality power SPDs to suit your needs.

DescriptionProduct number
VAL-MS-T1/T2 175/12.5/1+0-FM2801044
VAL-MS-T1/T2 335/12.5/1+0-FM2801042
VAL-CP-2C-1752859482
VAL-CP-2C-3502859589
PT 2-PE/S-120AC/FM2856812
PT 2-PE/S-230AC/FM2858357
DescriptionProduct number
VAL-MS-T1/T2 175/12.5/1+0-FM
VAL-MS-T1/T2 335/12.5/1+0-FM
VAL-CP-2C-175
VAL-CP-2C-350
PT 2-PE/S-120AC/FM
PT 2-PE/S-230AC/FM
Back to top

DC power

As one of the most critical systems at a site, the DC power distribution must be protected by nothing less than the very best. This is why Phoenix Contact offers complete flexibility and modularity to meet the demanding needs of these systems.

DescriptionProduct number
VAL-MS-T1/T2 48/12.5/1+1V-FM2801533
VAL-MS 60/FM2868033
VAL-MS-T1/T2 BE/O2905650
PT 2-PE/S-24AC/FM2800457
DescriptionProduct number
VAL-MS-T1/T2 48/12.5/1+1V-FM
VAL-MS 60/FM
VAL-MS-T1/T2 BE/O
PT 2-PE/S-24AC/FM
Back to top

Coaxial

Radio and GPS antennas are some of the most exposed pieces of equipment, and offer an easy path for transient events to cause damage. Regardless of spectrum, Phoenix Contact has a solution.

DescriptionProduct number
CN-LAMBDA/4-5.9-BB2838490
CN-LAMBDA/4-2.25-BB2801057
CN-UB-280DC-3-BB2801050
CN-UB-70DC-6-BB2803166
DescriptionProduct number
CN-LAMBDA/4-5.9-BB
CN-LAMBDA/4-2.25-BB
CN-UB-280DC-3-BB
CN-UB-70DC-6-BB
Back to top

Data and signal

Monitoring the physical conditions at your site is imperative for system reliability. The Phoenix Contact solutions protect these systems with industry exclusive technology and performance.

DescriptionProduct number
PT-IQ-5-HF-5DC-UT2800797
DT-LAN-CAT.6+2881007
DescriptionProduct number
PT-IQ-5-HF-5DC-UT
DT-LAN-CAT.6+
Back to top

Custom rail and box solutions

Need something customized? Phoenix Contact provides turnkey drop in solutions to suit your construction methods. We have a proven track record for quickly customizing solutions designed to meet your specific needs.

Back to top

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388