Back to overview

Lightning Monitoring System white paper

Improving Wind Turbine Operations and Maintenance with the Real-Time Detection and Analysis of Lightning Strikes Using the Lightning Monitoring System

Improving Wind Turbine Operations and Maintenance with the Real-Time Detection and Analysis of Lightning Strikes Using the Lightning Monitoring System

With the growing number of wind turbines located in remote areas and in offshore locations, wind turbine operators need to optimize maintenance intervals more than ever. As an element of turbine condition monitoring, lightning monitoring can be used as one tool to improve the economic rate of return of wind turbine installations by increasing availability and optimizing maintenance intervals. 

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388