Back to overview

The Use of Surge Protection Devices in IEEE 802.3at (PoE+) Applications

The Use of Surge Protection Devices in IEEE 802.3at (PoE+) Applications

Key concepts:

  • New IEEE Standard 802.3at (or PoE+) offers improved power management and increases the amount of power that can be used in Ethernet-powered devices
  • PoE+ can be used in a wider variety of applications than the original PoE
  • Identifying the main SPD features needed for successful deployment of PoE in open-air, unshielded environments

Request white paper

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Contact the Water Management Team

The Water Management Industry team is ready to assist you.

Contact the Water Management Team
H2O@phoenixcon.com