Back to overview

Industrial PCs and DC UPSs: Save energy and increase efficiency

Industrial PCs and DC UPSs: Save energy and increase efficiency

A low power consumption 24 V DC-powered industrial PC, when combined with DC UPS, can greatly reduce a control system's energy consumption, while also increasing the system's overall efficiency. This white paper summarizes the advantages of using a modern 24 V DC industrial PC with DC UPS power supply compared with a 115 V AC powered PC with AC UPS.

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388