Back to overview

Deploying intelligent power supplies to save energy

Deploying intelligent power supplies to save energy

The proliferation of 24 V DC control requirements is all around us. There is more demand for larger DC control ,and power supplies are increasing in size. Because these power supplies are critical to the sustainability of the control platform, it is becoming more important to understand the power supplies' condition. Intelligent monitoring, along with excess current reserve, can help a power supply use energy more efficiently. This paper discusses these topics and explains why these features are now becoming requirements for some users.

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388