Engine production

Powertrain Solutions

Powertrain solutions

Iinnovation and simplicity, the heartbeat of Automotive

Our tested special function modules with pluggable connection method ensure that engine production can be quickly adapted to other variants.

The installation cost is reduced considerably due to mechatronic units being directly installed on machines without terminal boxes.

Modular automation minimizes creation, commissioning and modification times

Modular automation minimizes creation, commissioning and modification times

Warehouses and production facilities cost money. So does procuring the numerous components required to manufacturer different variants of engines. To help reduce these costs, Phoenix Contact has integrated different tasks in one function unit; tasks such as load switching, motor protection and potential routing.  These can now be easily commissioned, quickly replaced and reused in other applications.

Because the units comply with the IP54 degree of protection and can be directly installed on the machine, no control cabinets or wiring are required.

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388