Value-added PCB terminal blocks

By combining our high quality PCB terminal blocks with various value-added capabilities and services, we can develop PCB terminal block and connector solutions that provide the following advantages:

Decreased wiring errors
Reduced production time
Simplified bill of materials
Eliminate connector mis-mating

Value-added PCB terminal blocks save time and money

Marking

Marking

Marking for custom terminal blocks improves recognition of wiring points.  This leads to decreased assembly time and fewer wiring errors. Our convenient marking options include:

  • Black and white pad printing
  • Multi-Color pad printing
  • Inkjet printing
  • Custom Labeling

Pre-assembly

Pre-assembly

For ease of configuration, many of our PCB terminal blocks are modular by design. Traditionally, this calls for stocking multiple part numbers and for your production team to assemble multiple parts. Our pre-assembly services can produce your configuration under one part number, saving time and money.

Color coding

Color coding

Utilize color coding to reduce wiring errors and minimize installation time.  The key advantage of this service is quickly matching a colored wire to the appropriate connection point.

Keying

Keying

Keying is vital when identical connectors are required on the same PCB. Our keying products ensure that the appropriate connectors only mate in the desired location. To save production time, we install the keys per your configuration on both sides of the connections.

Partial assembly

Partial assembly

We can provide our terminal blocks with metal bodies removed from desired locations. The advantages of partially populated connectors are:

  • Potentially higher voltage ratings based on pin spacing
  • Remove metal bodies for non-connection points
  • Testing configurations

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388