Back to overview

Configurable safety modules

Modular expansion and comprehensive diagnostics


Our PSR-TRISAFE safety modules combine functionality and flexibility. Monitor various safety functions in your application with just one device.

The PSR-TRISAFE-M can be extended with additional modules at any time and therefore adapted individually. Simply connect the master module to digital extension modules.

Diagnostic LEDs indicate the states of all inputs and outputs. In addition, alarm outputs indicate the switching states on signaling devices, for example.

The safety module communicates with the higher-level controller via the fieldbus coupler. You can therefore integrate your safety functions easily in visualizations or remote diagnostics.


586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388