Back to overview

Electronic device circuit breakers

Electronic circuit breakers are often used in communication and automation technology. They are generally used in the connection to 24 V DC switched-mode power supply units.

The active current limitation limits the danger of a switched-mode power supply unit overload, if an error occurs in a connected circuit. The output voltage on the switched-mode power supply unit therefore remains in place and all other circuits continue to operate.

Application

Application electronic device circuit breakers  

Application electronic device circuit breakers

Electronic device circuit breakers are ideal for protecting relays, programmable controllers, motors, sensors, actuators, and valves, for example.

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388