Back to overview

Hybrid motor starters with short-circuit protection

The hybrid motor starters with integrated fuses can also be mounted directly on busbar systems. This saves both time and money, particularly in large systems with many loads. In addition, connection to SmartWire-DT™ is also possible.

Application graphic for hybrid motor starters  

CONTACTRON with short-circuit protection

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388