Back to overview

Wireless-MUX

The Wireless-MUX can be installed very quickly: simply connect, switch on, and you have a working wireless path. The system transmits 16 digital and 2 analog signals bidirectionally. This means that it can therefore replace a 40-wire signal cable.

Your advantages

  • Easy startup – no configuration or settings required
  • High number of channels in a compact housing
  • Quick connection establishment and signal transmission
  • Range of up to 200 m with omnidirectional antennas, up to 400 m with directional antennas with a clear line of sight
  • Current Bluetooth 4.0 technology – low energy consumption

Wireless-MUX, the wireless signal cable

Wireless-MUX plug and produce solution  

Wireless multiplexer: unpack, connect, and switch on

Connection to the controller is quick and easy using existing input and output channels.

Ready to use: unpack, connect, and switch on

Do you require more signals?

Modular transmission system  

Up to 4096 I/O points with the modular transmission system

Use the MODULAR MUX SD memory card to create a modular transmission system for up to 4096 I/O points: with two ILC 170 ETH controllers and the FL EPA 2 wireless modules. SafetyBridge technology can also be included on request.

You can access the wireless multiplexer products for the wireless transmission of I/O data here.

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Service

Downloads