Universal tools

Universal tools

Combine functions

With universal tools, you can combine various functions and always have the right tool for different applications.

Back to Hand tools

Category

Search in Universal tools

Show all products in this category

For all control cabinet work, plus special and standard applications in industrial environments – use innovative tools with combined functions.

Your advantages

  • Durable – Specially hardened and tempered gripping and cutting areas
  • Minimum effort, thanks to optimum leverage
  • Low impact and fatigue-free, thanks to the ergonomic handle design
  • Everything from a single source, thanks to the comprehensive product range

Installation and removal tools

Installation and removal tools  

Installation and removal tools

You will find the right installation and removal tool for every crimp contact. The tools for installing or removing HEAVYCON contacts are versatile in application and are durable.

In the event of assembly errors or changes to the wiring, a snapped-in contact may have to be removed. Use our unlocking tools for this.

Use assembly tools for small conductor cross sections. These are used to insert the crimp contact securely into the contact insert.

The fall protection system integrated into the hand grip is movable. The fall protection system reliably protects the mating face of the tools during transport and storage.

VDE-insulated universal pliers

Combination and needle-nose pliers  

Combination and needle-nose pliers

Choose VDE-insulated universal pliers from Phoenix Contact for various applications. Benefit from combined functions.

Combination pliers

  • Straight or ergonomically angled design
  • Spring reset
  • Cross-notched gripping surface
  • Integrated M6 to M10 ring wrench and cutter

Needle-nose pliers

  • Straight and 45° angled tip
  • Notched gripping surface and induction-hardened blade

Flat-nose, round-nose, and water pump pliers

  • Notched gripping surface
  • Forged and oil-hardened die

Cable tie tools

Cable tie tools  

Cable tie tools

Bundle and fasten conductors and cables: thanks to the UNIFOX cable binder pliers from Phoenix Contact, you can process plastic and metal cable binders quickly and conveniently.

In addition:

  • The tension force is infinitely adjustable and is indicated by a scale in the handle area. When the desired tension force is reached, the remainder is automatically severed for a flush finish.
  • In addition to the tools, plastic and metal cable ties are also available.

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388