UTA DIN rail adapters

UTA DIN rail adapters

Universal device accommodation

Make your devices DIN-rail-compatible.

Back to HMI components and accessories

Category

Search in UTA DIN rail adapters

Show all products in this category

Thanks to UTA DIN rail adapters, devices such as power supplies or sensor/actuator boxes can be snapped onto standard DIN rails. The corrosion-proof metal version ensures a long service life and secure hold, even under extreme loads. DIN rail adapters provide a reliable foundation for professional device integration in the control cabinet.

Your advantages

  • Optimum device adaptation with various overall widths
  • Long service life, thanks to corrosion-proof surface in the metal version
  • Easy mounting by quickly snapping onto DIN rail in accordance with EN 60715
  • Secure hold for electronics, thanks to stable metal version
  • Universal accommodation of devices, thanks to various bore holes

The flexible basis for your electronics

DIN rail adapters  

DIN rail adapters

DIN rail adapters are the ideal solution for installing devices without a standard mounting foot, transformers or bulky elements securely on a DIN rail.

  • Easy and time-saving mounting and securing of devices on the DIN rail
  • No additional bore holes required to securely mount the devices

 

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Service

Downloads