Thermal device circuit breakers

Protection in the event of overload

Protection in the event of overload

As narrow as flat-type fuses but switched back on with just the flick of the wrist.

Back to Device circuit breakers

Category

Search in Thermal device circuit breakers

Show all products in this category

Our thermal device circuit breakers provide optimum protection against overload for inductive loads in power distribution systems. The integrated switching function of the device circuit breakers enables immediate switch-on again and minimizes downtimes in your system.

Your advantages

  • Suitable for all flat-type fuse inserts, thanks to standardized plug-in contacts
  • Shortened downtimes, thanks to immediate restart after tripping
  • Space-saving installation thanks to slim design

Function and design

TCP thermal device circuit breaker  

Thermal device circuit breaker

Thermal device circuit breakers are conventionally tripped by means of a bimetallic strip. In the event of an error, the bimetal heats up and disconnects the circuit.

The following applies: the higher the overload, the faster the thermal device circuit breaker trips.

The devices can be switched on again at any time. Thermal device circuit breakers are available as plug-in designs.

Areas of application

TCP thermal circuit breaker in the control cabinet  

Thermal device circuit breakers in the control cabinet

Typical areas of application for thermal device circuit breakers include system-based sensors and actuators.

These include: motors, heating elements and fans, and devices with a high starting current.

The voltage ranges of thermal device circuit breakers are a maximum of 250 V AC or 65 V DC.

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Configurators

Configure products and solutions for your individual application.

Protective devices – Device circuit breakers

Service


Circuit Breakers

Selective protection against overload and short circuit


Device circuit breakers

Learning module on how device circuit breakers work.