Back to overview

Standardized testing according to IEC 62305-3

IEC 62305-3 describes repeat testing for arresters.

Standard-compliant testing and documentation

In accordance with IEC 62305-3, surge protective devices must be tested regularly (see table below). In addition, the standard requires the traceable documentation of test values. The CHECKMASTER's method of operation meets these requirements.

  • The CHECKMASTER stores all test results in an internal memory
  • The stored test values can be output immediately or at a later time
  • The test report contains the order designation and the test result together with the date and time
  • Data transfer to the PC or printer is through an RS-232 interface
  • The interface also enable contents of the memory to be exported, to an Excel worksheet for example
  • For PCs without a serial interface, an adapter cable is available for connecting to the USB interface

 

Lightning Protection LevelI and IIIII and IV
Visual check (interval)YearlyEvery 2 years
Comprehensive checkEvery 2 yearsEvery 4 years
Comprehensive check of critical systemsYearlyYearly

Back to overview
Further information
  • Standardized testing according to IEC 62305-3

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Configurator

Configure products and solutions for your individual application.

Surge protection and interference filters

Service

Monitoring with the arrester test system

Learning module on the arrester test system.