Junction boxes and empty enclosures

Junction boxes and empty enclosures

Individually customized

With CLIPSAFE, get your custom solution for the control cabinet – quickly and from a single source.

Back to Installation and mounting material

Category

  • Empty polyester enclosure
    Empty polyester enclosure

    You will be completely satisfied with our extensive and consistent range of CLIPSAFE polyester enclosures.

  • Cable glands
    Cable glands

    Reliable screw connections seal cables against water and dust.

Search in Junction boxes and empty enclosures

Show all products in this category

At Phoenix Contact, with CLIPSAFE, you receive an innovative, high-quality product range of empty enclosures, machined empty enclosures, and junction boxes made of stainless steel and polyester. CLIPSAFE can be used in hazardous areas, with corresponding approvals.

The enclosure range impresses, thanks to its diversity and versatility – specifically designed to ensure safe use of your application.

Your advantages

  • Innovative product range of high-quality stainless steel and polyester enclosures as the basis for your individual junction boxes
  • Reduced assembly and approval effort, thanks to ready-equipped control and junction boxes
  • Individual assembly with all products from the Phoenix Contact product range
  • Individual assembly with all Ex-approved terminal blocks from the CLIPLINE complete system
  • Professional customer support and short delivery times thanks to worldwide sales network

Ex stainless steel empty enclosures and junction boxes

CLIPSAFE Ex stainless steel enclosure range  

CLIPSAFE Ex stainless steel enclosure range

  • Innovative product range of 140 high-quality stainless steel enclosures as the basis for individual junction boxes according to ATEX and IECEx
  • Stainless steel enclosures made from AISI 316L/1.4404 and AISI 304/1.4301 for safe use in extreme conditions
  • Individual assembly with all Ex-approved terminal blocks from the CLIPLINE complete system
  • Upon request, can be equipped with approved controller and interface components
     

Ex polyester empty enclosures and junction boxes

CLIPSAFE Ex polyester enclosure range  

CLIPSAFE Ex polyester enclosure range

  • 35 robust Ex standard enclosures in four designs as the basis for individual Ex junction boxes according to ATEX and IECEx
  • Individual assembly with all Ex-approved terminal blocks from the CLIPLINE complete system
  • Upon request, can be equipped with approved controller and interface components
     

Polyester empty enclosures and junction boxes

CLIPSAFE polyester enclosure range  

CLIPSAFE polyester enclosure range

  • 46 robust standard enclosures in three designs as the basis for individual junction boxes and control boxes
  • Individual assembly with all products from the Phoenix Contact product range
     

Request junction boxes and processed empty enclosures

To request your custom junction box and enclosure solution, please use the request form under the respective category. Here, you can describe your requirements in a simple manner and we will create a custom quote for you based on this data.

The right CLIPSAFE solution for every application

 
The right CLIPSAFE solution for every application

Empty enclosure

Select the right enclosure for your application from a comprehensive product range. Custom dimensions and surface treatments are possible on request. For use in hazardous areas, delivery is carried out with a corresponding component approval according to ATEX and IECEx.

Empty enclosures customized according to customer specifications

We adapt the enclosures to your requirements with threads, bore holes, and rectangle cutouts. The Ex standards according to ATEX and IECEx are taken into account. The delivery is carried out with a corresponding component approval.

Junction boxes equipped according to customer specifications

If desired, you can obtain the CLIPSAFE empty enclosure completely equipped with terminal strips and cable glands. Junction boxes are delivered with a corresponding equipment approval according to ATEX and IECEx for use in potentially explosive areas.

Cable glands

Cable glands for every application  

Cable glands for every application

Cable glands from Phoenix Contact are reliable and safe. Choose between standard cable glands made from plastic or metal.

Glands are also available in EMC-resistant designs and can be supplied for hazardous areas. In the case of extreme loads, choose versions with bend protection and strain relief clamps.

Easy and error-free configuration

CLIP PROJECT Planning – user-friendly configuration  

Configure terminal strips with CLIP PROJECT

CLIP PROJECT combines the proven planning software for terminal strip configuration with a high-performance marking tool. The software creates complete project documentation and is able to communicate with all popular CAE programs. CLIP PROJECT supports output devices and marking materials for terminal, wire, equipment, and plant marking.

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Service