Back to overview

Applications

Areas of application

Control module  

Control module

If you develop, configure and market machines and systems that cover a large area, then you've come to the right place.
 

The DUPLICON product range from Phoenix Contact can be used to distribute power consistently with just a few components. Thanks to the plug-in design, all cables can be easily pre-assembled and quickly connected together in the system.
 

The stackable connectors can be installed for the following power loads, for example:

  • Drives
  • Heaters, injection molding machines
  • Hydraulic and pneumatic power sources
  • Compressors
  • Pumps
  • Radiators
  • Transformers
  • Converters

Stationary power distribution

Stationary power distribution with DUPLICON  

Stationary power distribution with DUPLICON

There are two DUPLICON options for stationary power distribution:

  • T-box: the contact insert is installed permanently next to the power load, with the lateral cable outlet supporting connection in any of the four directions
  • Direct device connection: this is always the best option, but requires design-based integration
    • Cables can be plugged in separately during startup
    • Device replacement during subsequent servicing without causing interruptions

 

Stackable power distribution

Stackable power distribution with DUPLICON  

Stackable power distribution with DUPLICON

Choose DUPLICON stackable distributors for stackable power distribution. 

They offer important advantages:

  • Your power distribution can be configured in advance, thanks to cascadability
  • Plug-and-play ensures quick and reliable startup
  • During servicing, the main power cable is disconnected from the load without causing any interruption and the system continues running
  • DUPLICON is also suitable for use as a motor connector: the square design enables three different cable outlet directions
  • The vibration-resistant locking mechanism can withstand the harshest operating conditions

 


Back to overview
Stackable power distribution

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388