Signal conditioners

Signal conditioners

Reliable signal transmission

Isolate, convert, filter, and amplify: our signal conditioners ensure interference-free transmission of your signals.

Back to Measurement and control technology

Category

Search in Signal conditioners

Show all products in this category

From highly compact 6 mm signal conditioners and signal conditioners with functional safety to signal isolators for intrinsically safe circuits in the Ex area: our signal conditioner ranges offer a solution for all applications in analog signal conditioning.

Your advantages

  • Safe isolation, conditioning, filtering, and amplification with comprehensive solutions for analog signal processing
  • Integrate field signals into industrial networks while also benefiting from safe electrical isolation with signal conditioners with a bus and network connection
  • Achieve space savings of up to 65% compared to other isolators on the market with the highly compact signal conditioners
  • Precise transmission and high operational reliability with signal conditioners with consistent SIL certification
  • Maximum explosion protection for all Ex zones and gas groups: with single and two-channel signal isolators for intrinsically safe circuits in the Ex area
  • Integrate analog signals easily into the safety chain according to the Machinery Directive: with signal conditioners with performance level

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Configurators

Configure products and solutions for your individual application.

Signal conditioners and measuring transducers