Signal conditioners with PL functional safety

Signal conditioners with PL functional safety

Analog signals with performance level

Integrate analog signals easily into your safety application according to the Machinery Directive with MACX Safety.

Back to Signal conditioners with functional safety

Category

  • Product list Potiposition transducers
    Potiposition transducer

    Universal measuring transducer with PL d for operating potentiometers, resistance thermometers, resistance-type sensors, thermocouples, and mV sources. With safety-related limit value relay.

  • Product list Repeater power supplies
    Repeater power supply

    Repeater power supply and input signal conditioner, HART-transparent. Transmits supplied or active 4 - 20 mA electrically isolated signals from the field to two loads.

  • Product list Signal duplicators
    Signal duplicator

    Repeater power supply and input signal conditioner with PL d as signal duplicator. Transmits supplied or active 4 - 20 mA electrically isolated signals from the field to two loads.

  • Product list System cabling and accessories
    System cabling and accessories

    System cabling and accessories for operating signal conditioners such as function connectors, power supply modules, and programming adapters.

  • Product list Temperature transducers
    Temperature transducer

    Temperature transducers with safety-related limit value relay for operating resistance thermometers, resistance-type sensors, thermocouples, potentiometers, and mV sources.

  • Product list Threshold value switches
    Threshold value switch

    Temperature transducers with PL d and safety-related limit value relay for operating resistance thermometers, resistance-type sensors, thermocouples, potentiometers, and mV sources.

Search in Signal conditioners with PL functional safety

Show all products in this category

The MACX Safety analog signal conditioners are all SIL-certified and equipped with performance level PL d according to EN ISO 13849-1.

Your advantages

  • Easy integration of analog signals into the safety chain, thanks to performance level PL d
  • Cost savings: direct, safe switching of limit values possible without an additional safety controller
  • Easy planning of the safety application via SISTEMA: the required data is already stored there
  • Easy to combine active or passive analog signals with other safety modules
  • Precise, interference-free transmission and high operational reliability, thanks to a patented transmission concept with safe electrical isolation and low self-heating
  • Fast and secure installation, thanks to plug-in terminal blocks with screw connection or push-in fast connection technology
  • Safe processing of analog, intrinsically safe Ex signals with MACX Safety Ex [Ex ia]

Product overview for MACX Safety signal conditioners

Possible applications for analog IN/OUT and temperature  

Possible applications for MACX Safety signal conditioners

Choose the right MACX Safety signal conditioner for your application:

Analog IN/OUT:

  • Repeater power supply and input signal conditioner with two outputs, HART-compatible

Temperature, potentiometers, limit values:

  • Universal temperature transducers for resistance thermometers, resistance-type sensors, potentiometers, thermocouples, and mV sources, with safe limit value relays

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Configurator

Configure products and solutions for your individual application.

Signal conditioners and measuring transducers