Back to overview

SPEEDCON rapid interlock system

SPEEDCON: compatibility

SPEEDCON rapid interlock system solutions from Phoenix Contact are compatible  

SPEEDCON rapid interlock system solutions from Phoenix Contact are backwards compatible

The SPEEDCON rapid interlock system is based on the principle of "Plug-and-Turn".  It is 100-percent compatible with all M12 connectors. This means the cordsets are backwards compatible and can mate to fully threaded standard sensors.

Back to top

SPEEDCON: fast assembly

SPEEDCON rapid interlock system solutions from Phoenix Contact are quick to assemble  

SPEEDCON rapid interlock system solutions from Phoenix Contact are quick to assemble

Reduce your assembly time by 90-percent.  With just a half-turn, the SPEEDCON M12 rapid interlock system from Phoenix Contact creates a perfect connection.

 

Back to top

SPEEDCON: safe and reliable

Be sure.  SPEEDCON from Phoenix Contact fulfills all electrical and mechanical properties of the classic M12 connector, as well as all common standards and requirements, such as:

  • Pin assignment, requirements and tests according to IEC 61076-2-101
  • IP65/67/68 degree of protection according to EN 60529
  • Vibration and shock resistance according to IEC 60512-6d

 

SPEEDCON rapid interlock system from Phoenix Contact is safe to operate  

SPEEDCON rapid interlock system from Phoenix Contact is safe and reliable

Back to top

Back to overview
Further information

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Configurators

Configure products and solutions for your individual application.

Sensor/actuator cabling