Sensor/actuator terminal blocks

Sensor/actuator terminal blocks

Save space and time

Wire sensors and actuators completely with PTIO terminal block.

Back to Push-in connection

Category

Search in Sensor/actuator terminal blocks

Show all products in this category

Thanks to their compact design, the sensor/actuator terminal blocks are tailored to the wiring of modern machine controllers. These terminal blocks of the same shape can be consistently bridged with the CLIPLINE complete plug-in bridge system and offer maximum flexibility.

The advantages for you

  • A wide range of products thanks to versions with PE function or light indicator
  • Optimum overview of signal connections with a variety of marking options
  • Modular expansion up to a maximum of 50 positions using power terminal blocks of the same shape

Reduce wiring costs

Sensor/actuator terminal blocks  

Wire sensors and actuators while saving space

To reduce the number of cables used, choose PTIO terminal blocks from Phoenix Contact. You can connect 3- or 4-wire sensors and actuators. You can also distribute the plus/minus potential with the jumpers and thus reduce wiring costs considerably.

In addition to the standard terminal blocks, we also offer versions with green or red LED's.

Supply

Three-conductor sensor/actuator terminal block  

3-conductor sensor/actuator terminal block

Wire 3- and 4-conductor sensors and actuators while saving space and time with PTIO terminal blocks from Phoenix Contact.

Benefit from the advantages:

  • Power distribution via the power terminal blocks
  • Power terminal blocks can be used anywhere on the terminal strip
  • Easy bridging and potential distribution using the patented plug-in bridges from the CLIPLINE complete system

 

Space-saving

Narrow sensor/actuator terminal block  

Narrow sensor/actuator terminal block

For wiring 3-conductor sensors and actuators in a space-saving and time-saving manner with a terminal block width of just 3.5 mm. Even with their small width, the terminal blocks offer:

  • Easy push-in connection with ferruled wires
  • Test options at every terminal point
  • Large-surface, clearly legible labeling options

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388