Sensor/actuator terminal blocks

Save space and time

Save space and time

Wire sensors and actuators completely with one terminal block.

Back to Screw connection

Category

Search in Sensor/actuator terminal blocks

Show all products in this category

With a compact design, the sensor/actuator terminal blocks are tailored to the wiring of modern machine controls cabinets. These terminal blocks have a uniform profile which allows them to be bridged with a snap-in bridging system that offers maximum flexibility.

Your advantages

  • A wide range of products, thanks to versions with grounding function or light indicator
  • Optimum overview of signal connections, thanks to a variety of marking options
  • Modular expansion up to a maximum of 50 positions, thanks to power terminal blocks of the same profile

Reduce wiring costs

Sensor/actuator terminal blocks  

Wire sensors and actuators while saving space and time

To reduce the number of terminal blocks used, choose sensor/actuator terminal blocks from Phoenix Contact. You can connect 3- or 4-wire sensors and actuators using just one specially designed terminal block. 

Sensor/actuator terminal blocks also facilitate the distribution of the power and common signals with jumpers, which reduces wiring costs considerably.

In addition to the standard terminal blocks, we also offer versions with light indicators.

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388