STANDARD housings

STANDARD housings

Proven versatility

HEAVYCON STANDARD with fast and reliable locking latch: suitable for many applications.

Back to Housings

Category

Search in STANDARD housings

Show all products in this category

The HEAVYCON STANDARD metal housings are made of particularly corrosion-resistant and conductive aluminum and are also suitable for EMC applications. They withstand vibrations and high mechanical strain and have a seal reliable up to IP66/IP67 degree of protection.

Your advantages

  • High corrosion resistance, thanks to high-quality die-cast aluminum
  • Time and space savings, thanks to single and double locking latches
  • EMC-ready, thanks to conductive surfaces and seals
  • Completely compatible with the industry standard, thanks to standard-compliant sizes
  • Quick and easy installation and maintenance

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Configurators

Configure products and solutions for your individual application.

3D heavy-duty connectors
Referrer: https://www.phoenixcontact.com/online/portal/us?1dmy&urile=wcm%3apath%3a/usen/web/main/products/subcategory_pages/Housings_P-20-08-02/18e58e3a-dd9c-4b5b-b3c0-87664eed3d0f