Back to overview

Routing – practical design for large networks

Design extensive and complex networks by means of segmentation. The Layer 3 function of the Modular Managed Switch can be used for redundant routing between various subnetworks, ensuring efficient and cost-effective communication. The switch supports routing on all ports.

Port-specific routing – availability for all subnetworks

Management of subnetworks with modular Gigabit switches  

Extensive network construction with port-specific routing

If you want to route data packets redundantly to other networks, VRRP is the ideal solution.

Achieve greater data availability in all subnetworks.

The FL SD Flash L3/MRM memory card installs a Layer 3 license in the switch. This enables intelligent and error-free routing of the information flow in your network. Port-specific routing can then be operated on up to 28 ports with the switch.


Back to overview

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388