Push-in connection

Push-in connection

Easy insertion

Benefit from the advantages of Push-in direct connection technology: insertion forces reduced by up to 50% and tool-free wiring.

Back to Terminal blocks

Category

  • Component terminal blocks
    Component terminal blocks

    Perform switching tasks individually, flexibly, and clearly – with the right component terminal blocks.

  • Disconnect and knife disconnect terminal blocks
    Disconnect and knife disconnect terminal blocks

    Disconnect circuits and detect malfunctions immediately. Various function plugs are also available for individual assembly.

  • Distribution blocks
    Distribution blocks

    The connection-ready Push-in PTFIX distribution blocks now save even more time and space during installation.

  • Feed-through terminal blocks
    Feed-through terminal blocks

    Connect, bridge and label large or small conductor cross sections easily with compact feed-through terminal blocks.

  • Fuse terminal blocks
    Fuse terminal blocks

    Versatile terminal blocks for sensor technology and machine control systems: protect devices, distribute potentials, and identify faults quickly.

  • Ground terminal blocks
    Ground terminal blocks

    Quickly establish PE connections: the ground terminal blocks simply snap onto the DIN rail.

  • High-current terminal blocks
    High-current terminal blocks

    Wire large conductor cross sections up to 185 mm² easily, safely, and quickly

  • Hybrid terminal blocks
    Hybrid terminal blocks

    One terminal block – two connection methods. Benefit from the advantages of both technologies.

  • Installation terminal blocks
    Installation terminal blocks

    Particularly low-profile design, easy mounting, and free combination – clear advantages of installation terminal blocks for building technology.

  • Marshalling patchboards
    Marshalling patchboards

    Marshal signals reliably with an innovative color control system with up to 20% more packing density.

Search in Push-in connection

Show all products in this category

With Push-in connection technology, you can easily connect conductors from 0.25 mm² both directly and without the need for tools. The special contact spring enables easy insertion and guarantees a high level of contact quality.

Your advantages

  • Time-saving connection of pretreated and rigid conductors, thanks to tool-free direct connection technology
  • Convenient insertion, thanks to 50% lower insertion force
  • Safe wiring and operation, thanks to the color-coded push button
  • Connection of all conductor types, thanks to convenient front connection
  • The conductor can be easily released without special tools
  • Reduction in logistics costs, thanks to the uniform CLIPLINE complete system accessories
  • Terminal blocks with Push-in connection are a part of the COMPLETE line system

PT terminal blocks

PT Push-in terminal blocks  

PT Push-in terminal blocks

For the PT terminal blocks with Push-in connection technology, you can choose the ideal terminal block for every task, from 1.5 mm² to 185 mm².
Convenient connection: insert rigid conductors or conductors with ferrules from 0.25 mm² into the conductor shaft. The contact spring opens automatically and provides the required pressure force against the current bar.
These terminal blocks make use of the advantages of the CLIPLINE complete system. These include being able to freely combine all connection technologies and the use of standardized system accessories.

Push-in connection technology in detail

  • Direct, tool-free conductor connection for rigid conductors or conductors pre-assembled with ferrules.
  • The special spring profile enables the easy insertion of rigid conductors and conductors with ferrules starting from 0.25 mm² combined with maximum conductor pull-out forces.
  • Convenient insertion, thanks to 50% lower insertion force.
  • The push button permits easy conductor release using any type of tool, without direct contact with live parts.
  • To connect flexible conductors starting from 0.14 mm² without ferrules, the button only has to be pressed during insertion.
  • Safe wiring and operation, thanks to the color-coded push button.
  • Connection of all conductor types with convenient front connection.
 
Push-in connection technology in detail

PTV – A comparison

PTV, the PT terminal block with lateral conductor connection.  

The PTV series of terminal blocks features a lateral conductor connection to facilitate even clearer wiring.

Unlike the previous PT terminal blocks, PTV terminal blocks are characterized by a lateral conductor entry. The positioning of the conductor connections makes for even clearer wiring without bending radii. This makes it easier to apply wire markings and to identify connection markings. The push button from the PT standard terminal block, which is actuated from above, is still provided to make operation easier for you.

PTPOWER high-current terminal blocks

Easy connection using Power-Turn technology  

Easy connection using Power-Turn technology

The high-current terminal blocks with the newly developed Power-Turn connection technology provide you with the fastest and most user-friendly connection option around today for wiring large conductors. Contact conductors up to 185 mm² by simply swiveling the operating lever – done.

Alternatively, conductors can also be quickly and easily inserted directly when the lever is closed, thanks to integrated Push-in technology.

Push-in connection technology – Consistent from the field to the controller

Push-in connection technology from Phoenix Contact enables you to wire your entire application easily and safely.

Push-in – The new insertion experience  

Push-in – The new insertion experience

A complete product range is available for every stage of your product, from field wiring through to power and control wiring. You can easily connect sensors and actuators, terminal blocks, and interface and automation components without using any tools.

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Service


Safe in every application

Maximum contact reliability even under extreme conditions.

Top videos posted!

Congratulations to our winners of the PT Retention Strength contest.

Win an iPad or Android tablet!
Click to watch videos