Back to overview

PC WORX EXPRESS – free introduction to programming

Programming made easy: PC WORX EXPRESS from Phoenix Contact is the free software that provides an easy introduction to programming. The little brother to the PC Worx software tool, it is intended for quick startup using the ILC 100 series controllers. Featuring intuitive operation, it is the ideal solution for the user-friendly and efficient creation of applications.

Easy operation

User interface of PC WORX EXPRESS  

Easy handling

The graphical user interface of PC WORX EXPRESS is tailored to the needs of entry-level programmers.

  • Quick and easy project overview
  • Workspaces that can be docked and undocked
  • Configurable toolbars

Meaningful icons and menus reduced to the essentials ensure user-friendly operation. In addition, the configured data can be forwarded to visualization tools with just a few clicks of the mouse.

Overview of PC WORX EXPRESS

Screen shot of the bus configurator  

Programming according to standard IEC 61131

PC WORX EXPRESS supports programming according to international standard IEC 61131. This means that the following languages can be used: structured text (ST), ladder diagram (LD) and function block diagram (FBD). 

For maximum communication capability and efficient programming, PC WORX EXPRESS also offers:

  • Integrated bus configurator for configuring network structures in INTERBUS and Ethernet networks
  • Free programming specifically for the ILC 100 series
  • Device catalog with all components
  • Hardware configuration using drag-and-drop
  • OPC server and web server for connection to visualizations or control levels
  • Diagnostics for INTERBUS system components, thanks to the integrated Diag+ diagnostics software

 

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Referrer: https://www.phoenixcontact.com/online/portal/us/pxc/content_pages/!ut/p/z1/vVTLboMwEPyWHnK0bMAYOBKSNo8-kkJC4IIMmNRtMQRIaP6-TnusCqoi6sN6bXlndiztwBDuYCjoie9pwwtB3-U5CEnkjb3pdKUS5Wmtj9F8ojvTe_ysWKoKtzCEYSKasnmBwbFmYoRaFo9QTrlMa1adeMIiKtKoPpZlUTXy8hgntGH7ojpHJd2zeoRoWcpoUIowRilQEooBTjILxKaaAJppODVQjHSGLnRlwlMYEBOlJtUVoKYyYFMnwGIxAQbBWAIRlmgE-l39z2wFht3yvuvRL8tGffWBrDciU106szusPJiLiYbWy_lyonhja2Ug6J84a-FGFFUuv9v9o7wZ6mNQr2Tohn9Ew8Lrw8Ibg8LfkmHhh-1-e233i77ZkN7CXw-H0JYGUoiGfTRw9x8O4l-E9LjC14OOsXeZiDZutNo5GxeWeW5qZw6CxaltvSx3YvPn5oO3zL65-QT9zi7V/?q=pc+worx&uri=pxc-search%3Awebsite&library=usen