Wire duct and DIN rail cutters

A clean cut

Clean cut!

Ensure a clean and safe work environment: cut wire duct or DIN rail burr-free.

Back to Hand tools

Category

Search in Wire duct and DIN rail cutters

Show all products in this category

CUTFOX: wire duct and DIN rail cutters from Phoenix Contact cut material up to .25 cm thick in a matter of seconds – using a lever mechanism that requires minimum effort. The guide ensures a straight cut and the measuring rail provides precision measurements.

Benefits

  • Burr-free cutting
  • Durability due to high-quality components and raw material
  • One stop shopping

Cutting with precise measurements

Profile and DIN rail cutters  

Wire duct cutter

With the wire duct and DIN rail cutters, the length can be set exactly, using an end-stop and the embedded millimeter/inch guide on the machine is permanently resistant to wear.

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388