PROFIBUS

PROFIBUS Complete

PROFIBUS Complete

Would you like to improve the performance and immunity to interference of your PROFIBUS network? Then you've come to the right place.

Back to Products by protocols

Category

Search in PROFIBUS

Show all products in this category

No matter which industry you are involved in, our high-performance products enable the easy and fast configuration of all network topologies. Whether you want to improve your PROFIBUS network's immunity to interference, want to use alternative media such as fiber optics or wireless or you are simply looking for a complete range of industrial infrastructure components: with products from Phoenix Contact, you can create the best PROFIBUS systems in the world.

Your advantages

  • Avoid expensive downtimes, thanks to user-friendly diagnostics
  • All transmission media are available: copper, fiber optics, and wireless
  • Modular devices lower installation costs and reduce wiring errors
  • Phoenix Contact is your expert contact for the best PROFIBUS systems

PROFIBUS PA for process automation

PROFIBUS PA for process automation  

Process solutions with PROFIBUS from Phoenix Contact

We offer a tried-and-tested solution for process automation. It requires little space and offers many options for increasing reliability even further, giving you a decisive advantage when it comes to state-of-the-art process automation projects.

The fieldbus couplers with block and modular design enable you to meet all customer requirements.

Together with the DP/PA couplers, redundant power supplies for use in the field, surge protection, and cables and lines, Phoenix Contact is offering a complete digital fieldbus system architecture solution for networking control systems with field devices.

PROFIBUS DP/PA coupler

PROFIBUS DP/PA coupler  

Modular PROFIBUS DP to PROFIBUS PA coupler

With the PD/PA coupler, you can transparently connect PROFIBUS DP networks to PROFIBUS PA process networks.

The main element of the coupler and the configuration and detailed network diagnostics functions are accessed via the integrated web server using Ethernet, through the connection to the communication termination board.

  • Up to ten PROFIBUS DP or PROFIBUS PA modules per coupler
  • Powerful, embedded web server for configuration and access to network diagnostics
  • Auto-detect any baud rate up to 12 Mbps transparently
  • System modules can be replaced during operation
  • Manage and configure PROFIBUS field devices using FDT/DTM
  • Network redundancy with up to ten modules

Find out more about our high-performance PROFIBUS range on the following pages.

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Referrer: https://www.google.com/