Back to overview

Explanation of the product designation for products from the Field Analog series

The designation found on the product includes information regarding the function, power supply, and connection technology of devices.
The following example shows a breakdown of the designation.

Process indicators and field devices from the Field Analog series

Example of the product designation structure for products from the Field Analog series

The MACX MCR-TS-I-OLP-C temperature transducer is used as an example to illustrate the individual segments of the product designation and their meaning:

DescriptionDesignationExplanation
RangeFA MCR
FA MCR-EX
MACX MCR
MACX MCR-EX
MCR-SL/-FL
Process indicators and field devices from the Field Analog series
Ex i process indicators and field devices from the Field Analog series
Field devices from the MACX Analog series
Ex i field devices from the MACX Analog series
Process indicators and field devices from the MCR series
Extension 1FD
FDS
D
DS
HT
Process indicator in field housing
Process indicator in field housing, HART-compatible
Process indicator in control panel housing
Process indicator in control panel housing, HART-compatible
Head-mounted transducer
InputI
UI
TUI

TS
PT100
FIT
SPA
Current input
Voltage, current
Resistance temperature detector, thermocouples, mV sources, voltage, current
Resistance temperature detector, thermocouples, HART-compatible
Resistance temperature detector, Pt 100
Frequency, pulse, and time indicators
Setpoint adjuster, specification of voltage and current
Extension 2 (only MCR-…)LPOutput loop-powered, no additional auxiliary power required
OutputUI-2REL

I
Voltage and current output, two PDT relays, one transistor output
Current output
Extension 3 (only MCR-…)EXEx i variant
Power supply
UP
OLP
24 V DC nominal voltage
Wide-range supply
Output loop-powered, no additional auxiliary power required
Connection
PT / SP
Screw connection
Push-in Technology
Configuration
C
Not configured, standard configuration
With order configuration, can be modified

Back to overview
Further information
  • Explanation of the product designation for products from the Field Analog series

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388