Plug-in terminal blocks

Plug-in connection solutions

Plug-in connection solutions

Build switchgears in a modular and time-saving manner – for signal and power wiring.

Back to Spring-cage connection

Category

Search in Plug-in terminal blocks

Show all products in this category

Plug-in terminal blocks from Phoenix Contact allow you to carry out mounting and startup quickly and flexibly.

Your advantages

  • A nominal current of 32 A (IEC) and a nominal voltage of 800 V (IEC) can be realized thanks to the powerful plug-in contact
  • Maximum safety with a touch-proof design
  • Protection against incorrect connection using individual coding options
  • Simple potential distribution utilizing the double function shaft
  • Vibration resistance: latching accessories available
  • Complete flexibility: plug versions with horizontal and vertical conductor entry

The right solution for every application

Plug-in terminal blocks with accessories  

A wide range of accessories

From the control box to the complete system – it is impossible to imagine today's applications without plug-in solutions.

The following plug-in versions are available:

  • Feed-through terminal blocks
  • Ground terminal blocks
  • Multi-conductor terminal blocks
  • Double-level terminal blocks

A comprehensive range of accessories completes the range of plug-in terminal blocks:

  • Cable fixing
  • Encoding
  • Shield
  • For flange-mounting plugs and basic terminal blocks
  • Cable housing

Further information

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388