Back to overview

Everything you need for PROFINET

As one of the world's leading automation specialists, Phoenix Contact offers a complete product portfolio for constructing PROFINET networks: from hardware and software components to cables and plugs. The perfectly coordinated components, together with other products from Phoenix Contact, help to increase the productivity of your machines and systems.

PC Worx automation software

 PC Worx programming software  

PC Worx programming software

At the heart of a PROFINET system is the controller. Our controllers can be programmed consistently using the PC Worx automation software.

The software provides support for configuring the PROFINET network, programming according to IEC 61131, as well as startup and diagnostics for all components.

Back to top

Reliable wireless solutions

Industrial wireless systems for PROFINET  

Reliable PROFINET communication with industrial wireless systems

Benefit from the options offered by wireless communication and reliable industrial components from Phoenix Contact in your PROFINET network. Wireless Ethernet is the ideal solution for large systems or mobile machines – safe, high level of performance, and maintenance friendly. Use the right technology according to the application and requirements:

  • Industrial Wireless LAN - for connecting numerous mobile devices in a large network with a high level of performance.
  • Industrial Bluetooth - for the extremely easy connection of automation components, even in parallel with other wireless systems.
Back to top

Industrial Ethernet switches for PROFINET

Industrial Ethernet switches for PROFINET  

Industrial Ethernet switches for PROFINET

Choose the right switch for every PROFINET application:

  • Conformance Class A - Lean Managed Switches with PTCP filter for stabilizing your PROFINET network.
  • Conformance Class B - Smart Managed Switches with an integrated PROFINET device for configuration and diagnostics directly from the control system, LLDP for automatic topology detection and the Media Redundancy Protocol (MRP) for fast redundancy.
  • Conformance Class C - PROFINET IRT switches with integrated ERTEC technology and optimum real time properties, as well as the highest prioritization of PROFINET data through cut-through switching.

 

Back to top

Powerful controllers

Scalable controllers for PROFINET  

Scalable controllers for PROFINET

For average to advanced control tasks, we offer PLCs that support modular expansion, also for the DIN rail. In addition, Phoenix Contact offers PC-based multifunctional controllers with PROFINET interfaces.

Back to top

Flexible media converters

Media converters for PROFINET  

Media converters for PROFINET

For maximum immunity to interference and transmission ranges in industrial Ethernet applications, media converters transparently convert Ethernet data to fiber optics.

We offer the right technology for every application: media converters with 1300 nm wavelength for particularly large distances, devices with 660 nm for easy-to-use POF/HCS technology, and media converters with WDM technology for single-fiber transmission, e.g., in rotating applications.
Media converters with the pass through operating mode enable short latency and are particularly suitable for time-critical applications such as PROFINET RT.

Back to top

Effective surge protection

Protective adapters and lightning arresters  

Protective adapters and lightning arresters

Increase the safety of your systems with effective surge protection from Phoenix Contact. The RJ45 attachment plug, DATATRAB, is available especially for protecting PROFINET interfaces.

Back to top

Clear control cabinet cabling

Patch panels with various connection options  

Patch panels with various connection options

Are you looking for an alternative to on-site assembly of RJ45 connectors? Patch panels offer a user-friendly solution.

Depending on which version is selected, you simply connect the cross-control-cabinet field cabling to the screw, spring-cage or IDC connection terminal blocks. The connection to the termination devices is then established using pre-assembled RJ45 patch cables.

The patch fields can be mounted on the DIN rail in the control cabinet with just a click.

Back to top

Pre-assembled cabling systems

Cables and connectors  

Cables and connectors

The PROFINET product portfolio from Phoenix Contact includes cables and connectors for every installation concept. Find out for yourself:

  • RJ45 connectors with IP20 and IP67 protection
  • M12 connectors with IP65 and IP67 protection
  • Connectors for power distribution
  • All common cable types for the control cabinet and field
Back to top

I/O systems for the control cabinet and field installation.

PROFINET-compatible I/O systems  

PROFINET-compatible I/O systems

With its Axioline F, Axioline E, Inline, INTERBUS ST, Fieldline, and Ruggedline product ranges, Phoenix Contact offers PROFINET-compatible I/O systems for a wide range of requirements:

  • with IP20 and IP65/IP67 protection
  • with a modular or compact design
  • with a host of functions
  • with international approvals
Back to top

PLD machine lights – light made smart

Complete integration of the lighting for your machine – thanks to the PLD communication module

Integrate light intelligently - with PLD machine lights

The robust PLD machine lights from Phoenix Contact set the benchmark in the efficient illumination of industrial systems, using LED technology, glare-free light, a communication interface, and series connection for M12 cables using SPEEDCON fast connection technology.

With the PLD communication module for PROFINET, you can access your lighting units anytime to parametrize them and still use them in a purposeful way. This allows you to shape your custom lighting solution.

Back to top

Network isolators for PROFINET

Network isolators for PROFINET  

Network isolators for PROFINET

Our isolators are used for electrical isolation up to 4 kV in copper-based Ethernet networks. You can therefore protect your Ethernet devices and interfaces. This significantly increases immunity to interference under industrial conditions.

The devices meet the requirements for railway applications according to EN 50155 and EN 50121.

Back to top

Back to overview
Further information
  • Everything you need for PROFINET

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388